BURNDY
Image of B22F484N B22F484N Flexible Copper Braid

B22F484N Flexible Copper Braid

Brand: Burndy

Catalog ID: B22F484N

Cu Flexible Braid, 4 Holes 2 Ferrules, 1.75" Spacing, 48.00" L, 1100 Amps.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B22F484N

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810165201

UPC 14 Digit GTIN

00781810165201

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

1219 mm

Dimension - Length Overall inch

48 in

Length

48 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Outdoor Amperage

1100 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1