BURNDY
Image of B22G1344NTN B22G1344NTN Flexible Copper Braid

B22G1344NTN Flexible Copper Braid

Brand: Burndy

Catalog ID: B22G1344NTN

Tinned Copper Braid 134 X 3 X .56.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B22G1344NTN

Connector Type

Braid

Material

Copper

Material - Ferrules

Copper

UPC

781810657416

UPC 14 Digit GTIN

00781810657416

Dimensions

Dimension - L Length Overall mm

3404

Dimension - Length Overall inch

134

Dimension - Width inch

3

Dimension - Width mm

76 mm

Dimensions

134 in x 3 in x 0.56 in

Height

0.56 in

Length

134 in

Width

3 in

Electrical Ratings

Amperage Rating

1300 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

90