
Brand: Burndy
Catalog ID: B22G164NTN
Catalog Number
B22G164NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810477823
UPC 14 Digit GTIN
00781810477823
Dimension - L Length Overall mm
406 mm
Dimension - Length Overall inch
16.00 in
Length
16 in
Package Height
Package Length
Package Weight
Package Width
Amperage Rating
1300 A
Rating - Outdoor Amperage
1300
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1