
Brand: Burndy
Catalog ID: B22G184N
Catalog Number
B22G184N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810078297
UPC 14 Digit GTIN
00781810078297
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18 in
Length
18 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Thickness
0.56 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250