BURNDY
Image of B23G184NTN B23G184NTN Flexible Copper Braid

B23G184NTN Flexible Copper Braid

Brand: Burndy

Catalog ID: B23G184NTN

Tinned copper flexible braid 18"x3"x0.66".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B23G184NTN

Connector Type

Braid

Material

Copper

Material - Ferrules

Tin Plated Copper

UPC

621945270893

UPC 14 Digit GTIN

00621945270893

Dimensions

Dimension - Length Overall inch

18 in

Dimension - Width inch

3 in

Dimensions

18 in x 3 in x 0.66 in

Height

0.66 in

Length

18 in

Width

3 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Configuration

Connector Type

Braid

Logistics

Minimum Pack Quantity

1