BURNDY
Image of B23G18UTNNOV B23G18UTNNOV Flexible Copper Braid

B23G18UTNNOV Flexible Copper Braid

Brand: Burndy

Catalog ID: B23G18UTNNOV

Tin Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B23G18UTNNOV

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

6

Plated

Y

UPC

621945444645

UPC 14 Digit GTIN

00621945444645

Dimensions

Dimension - L Length Overall mm

457

Dimension - Length Overall inch

18

Length

18 in

Package Height

Package Length

Package Weight

Package Width

Weight

18.37 lb

Electrical Ratings

Amperage Rating

1500 A

Certifications And Compliance

Certification - CSA Approved

No

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Pallet Quantity

192