

Brand: Burndy
Catalog ID: B2D36TN
Catalog Number
B2D36TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810200018
UPC 14 Digit GTIN
00781810200018
Dimension - D inch
2.5
Dimension - L Length Overall mm
914 mm
Dimension - Length Overall inch
36.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
0.94
Length
36 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
380
Rating - Outdoor Amperage
455
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
900