
Brand: Burndy
Catalog ID: B2D7
Catalog Number
B2D7
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
N
UPC
781810201442
UPC 14 Digit GTIN
00781810201442
Dimension - D inch
2.5
Dimension - L Length Overall mm
178 mm
Dimension - Length Overall inch
7.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
0.94
Length
7 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
380
Rating - Outdoor Amperage
455
Certification - CSA Approved
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
75
Minimum Pack Quantity
1
Pallet Quantity
6000