
Brand: Burndy
Catalog ID: B2E64
Catalog Number
B2E64
Connector Type
Braid
Material
Copper
UPC
621945471351
UPC 14 Digit GTIN
000
Dimension - L Length Overall mm
1626
Dimension - Length Overall inch
64
Length
64 in
Rating - Indoor Amperage
530 A
Rating - Outdoor Amperage
635 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250