
Brand: Burndy
Catalog ID: B2E66N
Catalog Number
B2E66N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
UPC
781810200230
UPC 14 Digit GTIN
00781810200230
Dimension - L Length Overall mm
1676 mm
Dimension - Length Overall inch
66.00 in
Length
66 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
530 A
Rating - Outdoor Amperage
635 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250