
Brand: Burndy
Catalog ID: B2F23N
Catalog Number
B2F23N
Connector Type
Braid
Material
Copper
UPC
781810469545
UPC 14 Digit GTIN
00781810469545
Length
23 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Minimum Pack Quantity
1