BURNDY
Image of B2F26NX90TN B2F26NX90TN Flexible Copper Braid

B2F26NX90TN Flexible Copper Braid

Brand: Burndy

Catalog ID: B2F26NX90TN

Tin Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B2F26NX90TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810200193

UPC 14 Digit GTIN

00781810200193

Dimensions

Dimension - Hole Size inch

0.54 in

Dimension - L Length Overall mm

660 mm

Dimension - Length Overall inch

26.00 in

Length

26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Thickness - Pad

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

8

Minimum Pack Quantity

1

Pallet Quantity

320