
Brand: Burndy
Catalog ID: B2G11D50G129SV
Catalog Number
B2G11D50G129SV
UPC
621945451933
Dimensions
11.5 in x 1.5 in x 0.5 in
Height
0.5 in
Length
11.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
3.273 lb
Width
1.5 in
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
450