BURNDY
Image of B33F24N B33F24N Flexible Copper Braid

B33F24N Flexible Copper Braid

Brand: Burndy

Catalog ID: B33F24N

Flexible Tinned Copper Braid 24 X 3 X 0.62.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B33F24N

Connector Type

Braid

Material

Copper

Material - Ferrules

Tin Plated Copper

Physical Attribute - Number of Braids

9

UPC

781810551066

UPC 14 Digit GTIN

00781810551066

Dimensions

Dimension - L Length Overall mm

610

Dimension - Length Overall inch

24

Dimension - Width inch

3

Dimension - Width mm

76 mm

Dimensions

24 in x 3 in x 0.62 in

Height

0.62 in

Length

24 in

Width

3 in

Electrical Ratings

Amperage Rating

2000 A

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

540