BURNDY
Image of B3D12N B3D12N Flexible Copper Braid

B3D12N Flexible Copper Braid

Brand: Burndy

Catalog ID: B3D12N

Cu Flexible Braid Jumper, 3 Braids in Ferrules, 2 Holes 2 Ferrules, 1.75" Spacing, 12.00" L, .56" Hole Dia., Amp Rating: 470(Indoor) 560(Outdoor).

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B3D12N

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

UPC

781810004944

UPC 14 Digit GTIN

00781810004944

Dimensions

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.19 in

Length

12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Indoor Amperage

470

Rating - Outdoor Amperage

560

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1