
Brand: Burndy
Catalog ID: B3E22NSLTN
Catalog Number
B3E22NSLTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
UPC
781810286746
UPC 14 Digit GTIN
00781810286746
Dimension - L Length Overall mm
559 mm
Dimension - Length Overall inch
22.00 in
Dimensions
22 in x 1.64 in x 0.31 in
Height
0.31 in
Length
22 in
Width
1.64 in
Rating - Indoor Amperage
700
Rating - Outdoor Amperage
840
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900