BURNDY
Image of B3E28D25CG1 B3E28D25CG1 Flexible Copper Braid

B3E28D25CG1 Flexible Copper Braid

Brand: Burndy

Catalog ID: B3E28D25CG1

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B3E28D25CG1

Connector Type

Braid

Insulation

Y

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810424391

UPC 14 Digit GTIN

00781810424391

Dimensions

Dimension - L Length Overall mm

718 mm

Dimension - Length Overall inch

28.25 in

Length

28.25 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Rating - Indoor Amperage

700

Rating - Outdoor Amperage

840

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

210