
Brand: Burndy
Catalog ID: B3G10N
Catalog Number
B3G10N
Connector Type
Braid
Material
Copper
UPC
781810529782
UPC 14 Digit GTIN
00781810529782
Dimension - L Length Overall mm
254
Dimension - Length Overall inch
10
Length
10 in
Rating - Indoor Amperage
960 A
Rating - Outdoor Amperage
1150 A
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Connector Type
Braid
Minimum Pack Quantity
1