BURNDY
Image of B42G31D604N B42G31D604N Copper Braid 31.60"x4.00"x0.69"

B42G31D604N Copper Braid 31.60"x4.00"x0.69"

Brand: Burndy

Catalog ID: B42G31D604N

Copper Braid 31.60"x4.00"x0.69".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B42G31D604N

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

8

UPC

781810373668

UPC 14 Digit GTIN

00781810373668

Dimensions

Dimension - L Length Overall mm

803 mm

Dimension - Length Overall inch

31.60 in

Dimension - Pad Width inch

4.00 in

Dimensions

31.6 in x 4 in x 0.69 in

Height

0.69 in

Length

31.6 in

Thickness

0.69 in

Width

4 in

Electrical Ratings

Amperage Rating

2 A

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Configuration

Connector Type

Braid

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900