BURNDY
Image of B45D17D19G1 B45D17D19G1 Flexible Copper Braid
Image of B45D17D19G1 B45D17D19G1 Flexible Copper Braid

B45D17D19G1 Flexible Copper Braid

Brand: Burndy

Catalog ID: B45D17D19G1

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B45D17D19G1

Connector Type

Braid

Material

Copper

Material - Ferrules

Copper

Physical Attribute - Number of Braids

20

Plated

Yes

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

Product Type

Mechanical

UPC

621945449572

UPC 14 Digit GTIN

00621945449572

Dimensions

Dimension - L Length Overall mm

437

Dimension - Length Overall inch

17.19

Length

17.19 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

16.3 lb

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384