
Brand: Burndy
Catalog ID: B4D14W
Catalog Number
B4D14W
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
Plating Type
Tin Plated
UPC
781810202395
UPC 14 Digit GTIN
00781810202395
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
356 mm
Dimension - Length Overall inch
14.00 in
Dimension - Pad Width inch
1.19 in
Dimensions
14 in x 1.19 in x 0.32 in
Height
0.32 in
Length
14 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Thickness
0.32 in
Width
1.19 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
3
Minimum Pack Quantity
1
Pallet Quantity
270