BURNDY
Image of B4E14NTN B4E14NTN Tinned Copper Braid 14"x1.64"x0.38"

B4E14NTN Tinned Copper Braid 14"x1.64"x0.38"

Brand: Burndy

Catalog ID: B4E14NTN

Tinned Copper Braid 14"x1.64"x0.38".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B4E14NTN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

Plating Type

Tin Plated

UPC

781810442302

UPC 14 Digit GTIN

00781810442302

Dimensions

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

356 mm

Dimension - Length Overall inch

14.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.64 in

Dimension - Z (inch)

3.25 in

Dimensions

14 in x 1.64 in x 0.38 in

Height

0.38 in

Length

14 in

Thickness

0.38 in

Width

1.64 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250