
Brand: Burndy
Catalog ID: B4F12N
Catalog Number
B4F12N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810005316
UPC 14 Digit GTIN
00781810005316
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
1.50 in
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
1000 A
Rating - Outdoor Amperage
1200 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1