

Brand: Burndy
Catalog ID: B4F28NW
Catalog Number
B4F28NW
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810244722
UPC 14 Digit GTIN
00781810244722
Dimension - L Length Overall mm
711
Dimension - Length Overall inch
28
Length
28 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
1000 A
Rating - Outdoor Amperage
1200 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2250