
Brand: Burndy
Catalog ID: B4F30N
Catalog Number
B4F30N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810230893
UPC 14 Digit GTIN
00781810230893
Dimension - L Length Overall mm
762 mm
Dimension - Length Overall inch
30.00 in
Length
30 in
Rating - Indoor Amperage
1000 A
Rating - Outdoor Amperage
1200 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250