BURNDY
Image of B4G36N B4G36N Flexible Copper Braid

B4G36N Flexible Copper Braid

Brand: Burndy

Catalog ID: B4G36N

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B4G36N

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810077870

UPC 14 Digit GTIN

00781810077870

Dimensions

Dimension - L Length Overall mm

914 mm

Dimension - Length Overall inch

36.00 in

Length

36 in

Electrical Ratings

Rating - Indoor Amperage

1200

Rating - Outdoor Amperage

1440

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

120