BURNDY
BA10EZ10, Vinyl Flanged Fork Terminal, 12-10 AWG, #10 Stud
Image of BA10EZ10 BA10EZ10, Vinyl Flanged Fork Terminal, 12-10 AWG, #10 Stud
Image of BA10EZ10 BA10EZ10, Vinyl Flanged Fork Terminal, 12-10 AWG, #10 Stud
Discontinued

BA10EZ10, Vinyl Flanged Fork Terminal, 12-10 AWG, #10 Stud

Brand: Burndy

Catalog ID: BA10EZ10

Replaced by:

BA10EF10

Vinyl Insulated Copper Flanged Fork Terminal For 12 - 10 AWG, #10 Stud, Bulk Packaged

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking form is made from copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

For Fast Installation And Security

Catalog Number

BA10EZ10

Connector Type

Flanged Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

Flange Fork

UPC

781810026441

UPC 14 Digit GTIN

00781810026441

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

1.09 in

Dimension - Pad Width inch

0.41 in

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.31 in

Dimensions

1.09 in x 0.41 in x 0.41 in

Height

0.41 in

Length

1.09 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.41 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Flanged Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Minimum Pack Quantity

10000

Pallet Quantity

99999