BURNDY
BA14EL8M, Vinyl Locking Fork Terminal For 16 - 14 AWG (Tape Mounted)
Image of BA14EL8M BA14EL8M, Vinyl Locking Fork Terminal For 16 - 14 AWG (Tape Mounted)

BA14EL8M, Vinyl Locking Fork Terminal For 16 - 14 AWG (Tape Mounted)

Brand: Burndy

Catalog ID: BA14EL8M

Fork Tongue Terminal, 16-14 AWG, #8 Stud, Polyvinylchloride Insulated, Tin Plated.

BA14EL8M.

  • Vinyl Locking Fork Tongue Terminals banded together on mylar carrier strip for high volume crimping
  • Meets IEA-468-B standard
  • Can be integrated with fully autonomous wire harness machines

General

Application

Terminal - Fork

Catalog Number

BA14EL8M

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

Small Terminals

UPC

781810029350

UPC 14 Digit GTIN

00781810029350

Dimensions

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - Length Overall inch

0.91 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#8

Dimension - Thread Size

-

Dimension - Z (inch)

0.26 in

Dimensions

0.91 in x 0.32 in x 0.32 in

Height

0.32 in

Length

0.91 in

Width

0.32 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

EU RoHS Indicator

Yes

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Locking Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

2000