BURNDY
Image of BB024L12LT14B BB024L12LT14B Flexible Copper Braid

BB024L12LT14B Flexible Copper Braid

Brand: Burndy

Catalog ID: BB024L12LT14B

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB024L12LT14B

Connector Type

Rope lay

Material

Copper

Material - Ferrules

N

UPC

781810674727

UPC 14 Digit GTIN

00781810674727

Dimensions

Dimension - L Length Overall mm

317.5

Dimension - Length Overall inch

12.5

Length

12.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Rope lay

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

4200