

Brand: Burndy
Catalog ID: BB024L38G61TN
Catalog Number
BB024L38G61TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Copper
Physical Attribute - Number of Braids
1
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810569252
UPC 14 Digit GTIN
00781810569252
Dimension - L Length Overall mm
965
Dimension - Length Overall inch
38
Dimension - Width inch
0.5
Dimension - Width mm
13 mm
Dimensions
38 in x 0.5 in x 0.15 in
Height
0.15 in
Length
38 in
Width
0.5 in
Amperage Rating
93 A
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
UI
Connector Type
Braid
Minimum Pack Quantity
1