BURNDY
BB024L9T14 Flexible Copper Braid, 9.00 in, Flexible copper braid jumpers designed to take up linear expansion and contraction
Image of BB024L9T14 BB024L9T14 Flexible Copper Braid, 9.00 in, Flexible copper braid jumpers designed to take up linear expansion and contraction

BB024L9T14 Flexible Copper Braid, 9.00 in, Flexible copper braid jumpers designed to take up linear expansion and contraction

Brand: Burndy

Catalog ID: BB024L9T14

Flexible Copper Braid, 9.00 in, Flexible copper braid jumpers designed to take up linear expansion and contraction.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Application

Flexible copper braid jumpers designed to take up linear expansion and contraction

Catalog Number

BB024L9T14

Connector Type

Braid

EU RoHS Indicator

Yes

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Sub Brand

BRAID

Type

B

UPC

781810552537

UPC 14 Digit GTIN

00781810552537

Dimensions

Dimension - L Length Overall mm

229 mm

Dimension - Length Overall inch

9.00 in

Dimension - N inch

0.5 in

Dimension - Stud Size inch

1/4

Length

9 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Rating - Indoor Amperage

93

Rating - Outdoor Amperage

93

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250