BURNDY
Image of BB048L12T12 BB048L12T12 Flexible Copper Braid

BB048L12T12 Flexible Copper Braid

Brand: Burndy

Catalog ID: BB048L12T12

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB048L12T12

Connector Type

Braid

Material

Copper

Plated

Y

UPC

621945437586

UPC 14 Digit GTIN

00621945437586

Dimensions

Dimension - L Length Overall mm

305

Dimension - Length Overall inch

12

Length

12 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Amperage Rating

93 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

8400