BURNDY
BB048L60G35 Cu Braid, Tin, 1-Ferrule, 3/8" Stud, 60" Length
Image of BB048L60G35 BB048L60G35 Cu Braid, Tin, 1-Ferrule, 3/8" Stud, 60" Length
Image of BB048L60G35 BB048L60G35 Cu Braid, Tin, 1-Ferrule, 3/8" Stud, 60" Length

BB048L60G35 Cu Braid, Tin, 1-Ferrule, 3/8" Stud, 60" Length

Brand: Burndy

Catalog ID: BB048L60G35

Tinned Copper Braid w/Single Ferrule, #3 AWG Equivalent , Stud Hole = 3/8", 60" Overall Length.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Application

Grounding

Catalog Number

BB048L60G35

UPC

621945521322

Dimensions

Length

60 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Thickness

.13 in

Logistics

Carton Quantity

29

Minimum Pack Quantity

1

Pallet Quantity

1015