BURNDY
Image of BB067L17G9 BB067L17G9 Flexible Copper Braid

BB067L17G9 Flexible Copper Braid

Brand: Burndy

Catalog ID: BB067L17G9

Tinned copper braid 17"x0.83"x0.17.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB067L17G9

Connector Type

Braid

Material

Copper

Material - Ferrules

Copper

UPC

781810566824

UPC 14 Digit GTIN

00781810566824

Dimensions

Dimension - L Length Overall mm

432

Dimension - Length Overall inch

17

Dimension - Width inch

0.83

Dimension - Width mm

21 mm

Dimensions

17 in x 0.83 in x 0.17 in

Height

0.17 in

Length

17 in

Width

0.83 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

UI

Configuration

Connector Type

Braid

Logistics

Minimum Pack Quantity

1