

Brand: Burndy
Catalog ID: BB077L30
Catalog Number
BB077L30
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810131022
UPC 14 Digit GTIN
00781810131022
Dimension - L Length Overall mm
762 mm
Dimension - Length Overall inch
30 in
Length
30 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1800