BURNDY
Image of BB100L126D98G21TN BB100L126D98G21TN Flexible Copper Braid
Image of BB100L126D98G21TN BB100L126D98G21TN Flexible Copper Braid

BB100L126D98G21TN Flexible Copper Braid

Brand: Burndy

Catalog ID: BB100L126D98G21TN

Flexible Copper Braid with Tin Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB100L126D98G21TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Plated

Yes

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

Product Type

Mechanical

UPC

621945452770

UPC 14 Digit GTIN

00621945452770

Dimensions

Dimension - L Length Overall mm

3200 mm

Dimension - Length Overall inch

125.98 in

Length

126.98 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Amperage Rating

300 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

525