BURNDY
Image of BB100L20KIT8TN BB100L20KIT8TN Flexible Copper Braid

BB100L20KIT8TN Flexible Copper Braid

Brand: Burndy

Catalog ID: BB100L20KIT8TN

Tin Plated Copper Braid 20 inches long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB100L20KIT8TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810464144

UPC 14 Digit GTIN

00781810464144

Dimensions

Dimension - L Length Overall mm

508 mm

Dimension - Length Overall inch

20.00 in

Dimensions

20 in x 1.26 in x 0.16 in

Height

0.16 in

Length

20 in

Width

1.26 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900