
Brand: Burndy
Catalog ID: BB100L24D60G21TN
Catalog Number
BB100L24D60G21TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Y
UPC
781810649428
UPC 14 Digit GTIN
00781810649428
Dimension - L Length Overall mm
599 mm
Dimension - Length Overall inch
23.6 in
Length
24.6 in
Amperage Rating
300 A
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2100