BURNDY
BBB14210ATN, Copper Busbar, 10" Long, 2" Wide, 16 Holes, Tin Plated
Image of BBB14210ATN BBB14210ATN, Copper Busbar, 10" Long, 2" Wide, 16 Holes, Tin Plated

BBB14210ATN, Copper Busbar, 10" Long, 2" Wide, 16 Holes, Tin Plated

Brand: Burndy

Catalog ID: BBB14210ATN

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, Two insulators, Two mounting brackets and four mounting bolts and four lock washers.

  • Copper busbar is used in a variety of applications
  • Used a common ground point and can also be used in "power" applications

General

Catalog Number

BBB14210ATN

UPC

781810506806

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

90