
Brand: Burndy
Catalog ID: BBB14212P
Catalog Number
BBB14212P
Material
Copper
UPC
781810655252
UPC 14 Digit GTIN
00781810655252
Dimension - Bar Length inch
12 in
Dimension - Bar Length mm
305 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
2 in
Dimension - Bar Width mm
51 mm
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Minimum Pack Quantity
1