BURNDY
BBB14224B, Bare Copper Busbar, 24" Long, 36 Holes
Image of BBB14224B BBB14224B, Bare Copper Busbar, 24" Long, 36 Holes

BBB14224B, Bare Copper Busbar, 24" Long, 36 Holes

Brand: Burndy

Catalog ID: BBB14224B

Copper Busbar, 36 Holes, 24 in L, Can be used as a common ground point and power applications.

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

General

Application

For Used As A Common Ground Point And Power Applications

Catalog Number

BBB14224B

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

36

Sub Brand

BUS BAR

Type

BBB

UPC

781810489321

UPC 14 Digit GTIN

00781810489321

Dimensions

Dimension - Bar Length inch

24 in

Dimension - Bar Length mm

610 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2 in

Dimension - Bar Width mm

51 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - Width fraction

2 in

Dimension - Width inch

2.00 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

36

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

90