
Brand: Burndy
Catalog ID: BBB14318J
Catalog Number
BBB14318J
Material
Copper
UPC
781810497371
UPC 14 Digit GTIN
00781810497371
Dimension - Bar Length inch
18 in
Dimension - Bar Length mm
457 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
3 in
Dimension - Bar Width mm
76 mm
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Minimum Pack Quantity
48