MY LISTS
BURNDY
Image of BBB14410C BBB14410C, Bare Copper Busbar, 10" Long, 4" Wide, 22 Holes

BBB14410C, Bare Copper Busbar, 10" Long, 4" Wide, 22 Holes

Brand: Burndy

Catalog ID: BBB14410C

Cu Bus Bar, 22 Holes, 10 in L, 4 in W, 1/4 in T,Can be used as a common ground point and power applications as well.

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

General

Application

For Used As A Common Ground Point And Power Applications

Catalog Number

BBB14410C

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

22

Sub Brand

BUS BAR

Type

BBB

UPC

781810489338

UPC 14 Digit GTIN

00781810489338

Dimensions

Dimension - Bar Length inch

10 in

Dimension - Bar Length mm

254 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

22

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

90