BURNDY
BBB14412F, Bare Copper Busbar, 12" Long, 12 Holes
Image of BBB14412F BBB14412F, Bare Copper Busbar, 12" Long, 12 Holes

BBB14412F, Bare Copper Busbar, 12" Long, 12 Holes

Brand: Burndy

Catalog ID: BBB14412F

Copper Busbar, 12 Holes, 12 in L, Can be used as a common ground point and power applications.

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

General

Application

For Used As A Common Ground Point And Power Applications

Catalog Number

BBB14412F

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

24

Sub Brand

BUS BAR

Type

BBB

UPC

781810489369

UPC 14 Digit GTIN

00781810489369

Dimensions

Dimension - Bar Length inch

12 in

Dimension - Bar Length mm

305 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

24

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

90