
Brand: Burndy
Catalog ID: BBB14412J
Catalog Number
BBB14412J
Material
Copper
UPC
781810509111
UPC 14 Digit GTIN
00781810509111
Dimension - Bar Length inch
12 in
Dimension - Bar Length mm
305 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
4 in
Dimension - Bar Width mm
102 mm
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
4