
Brand: Burndy
Catalog ID: BBB14424C
Catalog Number
BBB14424C
Material
Copper
UPC
781810505731
UPC 14 Digit GTIN
00781810505731
Dimension - Bar Length inch
24 in
Dimension - Bar Length mm
610 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
4 in
Dimension - Bar Width mm
102 mm
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
90