
Brand: Burndy
Catalog ID: BBB1446J
Catalog Number
BBB1446J
Material
Copper
UPC
781810509135
UPC 14 Digit GTIN
00781810509135
Dimension - Bar Length inch
6 in
Dimension - Bar Length mm
152 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
4 in
Dimension - Bar Width mm
102 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1