
Brand: Burndy
Catalog ID: BBB14612J
Catalog Number
BBB14612J
Material
Copper
UPC
781810532744
UPC 14 Digit GTIN
00781810532744
Dimension - Bar Length inch
12 in
Dimension - Bar Length mm
305 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
6 in
Dimension - Bar Width mm
152 mm
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Minimum Pack Quantity
3