BURNDY
BBB424UD, Bare Copper Busbar, 24" Long, 4" Wide, Undrilled
Image of BBB424UD BBB424UD, Bare Copper Busbar, 24" Long, 4" Wide, Undrilled

BBB424UD, Bare Copper Busbar, 24" Long, 4" Wide, Undrilled

Brand: Burndy

Catalog ID: BBB424UD

Copper BusBar, 24 in L, Can be used as a common ground point and power applications.

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

General

Application

For Used As A Common Ground Point And Power Applications

Catalog Number

BBB424UD

EU RoHS Indicator

Material

Copper

Physical Attribute - Number of Holes

0

Sub Brand

BUS BAR

Type

BBB, Undrilled

UPC

781810489451

UPC 14 Digit GTIN

00781810489451

Dimensions

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

0

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

90