BURNDY
BBBHR19, Cu Busbar for Horiz. Rack, 19" L, .75" W, 8 Holes
Image of BBBHR19 BBBHR19, Cu Busbar for Horiz. Rack, 19" L, .75" W, 8 Holes

BBBHR19, Cu Busbar for Horiz. Rack, 19" L, .75" W, 8 Holes

Brand: Burndy

Catalog ID: BBBHR19

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

General

Catalog Number

BBBHR19

Material

Copper

Physical Attribute - Number of Holes

8

UPC

781810489406

UPC 14 Digit GTIN

00781810489406

Dimensions

Dimension - Bar Thickness inch

0.19 in

Dimension - Bar Thickness mm

5 mm

Dimension - Width fraction

3/4 in

Dimension - Width inch

0.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

8

Logistics

Minimum Pack Quantity

1